KK-M130SBR

ALUMINUM HANDLE - KK-M130SBR

MSRP:
$15.75
Contact Us
Product Specifications
Material
Aluminum Alloy
Finish
Brown
Weight of Item (g)
30
Length or Depth of Item when open (mm)
130
Height of Item (mm)
30
Width of Item (mm)
10
CC Length (mm)
120
CC Length (in)
4.75
Bar Diameter (mm)
10
Bar Diameter (in)
0.375
Back-to-Back Option
N
Bar Shape
Oval
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 0.7
Fasteners Type
Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

ALUMINUM HANDLE - KK-H110BL

$17.00
ALUMINUM HANDLE - KK-M110SNI

$14.63
ALUMINUM HANDLE - KK-M80SBR

$13.59
ALUMINUM HANDLE - KK-M80SSG

$13.60
ALUMINUM HANDLE - KK-M130SSG

$15.70