A-862

ALUMINUM KNOB - A-862

MSRP:
$8.00
Product Description
  • 1" classic circular knob
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
8.5
Length or Depth of Item when closed (mm)
18.5
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
25
Height of Item (in)
1
Width of Item (mm)
25
Width of Item (in)
1
Diameter (mm)
25
Diameter (in)
1
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

ALUMINUM KNOB (BLACK) - A-862-BL

$8.00