Product Description
- 1-3/16" classic circular knob
Product Specifications
Material
Height of Item (mm)
3
Height of Item (in)
0.125
Width of Item (mm)
3
Width of Item (in)
0.125
Diameter (mm)
3
Diameter (in)
1.1875
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
N
Is Accessory
N
Downloadable Files