Product Description
- 1-3/8" classic circular knob
Product Specifications
Material
Height of Item (mm)
35
Height of Item (in)
1.4375
Width of Item (mm)
35
Width of Item (in)
1.4375
Diameter (mm)
35
Diameter (in)
1.375
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
N
Is Accessory
N
Downloadable Files