Product Description
- Full extension
- Positive stop
- Thin profile for various applications
- Light weight aluminum body
Product Specifications
Material
Aluminum
Finish
Anodised Silver
Weight of Item (g)
36
Length or Depth of Item when closed (mm)
100
Length or Depth of Item when closed (in)
3.9375
Length or Depth of Item when open (mm)
217
Length or Depth of Item when open (in)
8.5625
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
11
Width of Item (in)
0.4375
Load Capacity (kg/pr)
3
Load Capacity (lbs/pr)
6.6
Slide Length (mm)
100
Slide Length (in)
3.93700787401575
Travel Length (mm)
117
Travel Length (in)
4.60629921259843
Profile Width (mm)
11
Profile Width (in)
0.433070866141732
Profile Height (mm)
16
Profile Height (in)
0.62992125984252
Mounting Type
Side mount
Extension Type
Full Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2.5mm Pan Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files