Product Description
- Full extension
- Positive stop
- Thin profile for various applications
- Light weight aluminum body
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
55
Length or Depth of Item when closed (mm)
150
Length or Depth of Item when closed (in)
5.9375
Length or Depth of Item when open (mm)
301
Length or Depth of Item when open (in)
11.875
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
11
Width of Item (in)
0.4375
Load Capacity (kg/pr)
4
Load Capacity (lbs/pr)
8.8
Slide Length (mm)
150
Slide Length (in)
5.90551181102362
Travel Length (mm)
151
Travel Length (in)
5.94488188976378
Profile Width (mm)
11
Profile Width (in)
0.433070866141732
Profile Height (mm)
16
Profile Height (in)
0.62992125984252
Mounting Type
Side mount
Extension Type
Full Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2.5mm Pan Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files