Product Description
- Thin profile for various applications
- Light
- Sold by each
Product Specifications
Material
Aluminum, Steel
Finish
Anodized, Plain
Weight of Item (g)
13.5
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
6
Width of Item (in)
0.25
Load Capacity (kg/pr)
2
Load Capacity (lbs/pr)
4.4
Carriage Length (mm)
28
Carriage Length (in)
1.125
Rail Length (mm)
70
Rail Length (in)
2.75
Rail Width (mm)
6
Rail Width (in)
0.25
Mounting Type
Side Mount, Under Mount
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
N
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M2.5 and 2.5mm or #4 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files