Product Description
- Two-way travel
- Thin profile for various applications
- Light-weight aluminum body
- Designed without positive stop for ease of assembly
- Please add secondary stopper if necessary.
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
15.5
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
2.8125
Length or Depth of Item when open (mm)
102
Length or Depth of Item when open (in)
4.0625
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
6
Width of Item (in)
0.25
Load Capacity (kg/pr)
3
Load Capacity (lbs/pr)
6.6
Slide Length (mm)
70
Slide Length (in)
2.75
Travel Length (mm)
30
Travel Length (in)
1.1875
Profile Width (mm)
6
Profile Width (in)
0.25
Profile Height (mm)
16
Profile Height (in)
0.625
Mounting Type
Side-mount, Undermount
Extension Type
2-way
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2.5mm Pan Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files