Product Specifications
Material
Aluminum
Finish
Natural
Weight of Item (g)
91
Height of Item (mm)
9.5
Height of Item (in)
0.375
Width of Item (mm)
13
Width of Item (in)
0.5
Rail Length (mm)
800
Rail Length (in)
31.5
Rail Width (mm)
13
Rail Width (in)
0.5
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Hexagon socket bolt M4
Downloadable Files