Product Specifications
Material
Aluminum, Synthetic Rubber
Finish
Silver, Black
Weight of Item (g)
28
Length or Depth of Item when closed (mm)
27
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
13
Height of Item (in)
0.5625
Width of Item (mm)
5
Width of Item (in)
0.25
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N