Product Description
XL-SA10 Series Stainless Steel Angle Bracket
- Support your shelving securely and in style with these sleek and popular steel angle brackets by Sugatsune America. From our
- department, the
XL-SA1 Series
- of angle support bracket hardware offers a reliable, aesthetic mounting solution for a wide variety of applications. This particular model is
XL-SA10-120/M
- , the smallest version in the series, with the
mirror finish
- variant. You can also get this same-size bracket in a
- . Larger brackets are available too: the
XL-SA10-150
- ,
XL-SA10-180
- , and
XL-SA10-240
- , each available in mirror and satin finish variants.
A Strong, Sturdy, Aesthetic Bracket
- Like all of our hardware, our top goal at Sugatsune America is performance. We create durable, elegant hardware that is reliable, sturdy, and a pleasure to use. The
XL-SA10-120/M
- Grade 304 Stainless Steel: Angle bracket design has a brushed stainless steel finish providing an elegant and sleek design while protecting it against corrosion in harsh environments.
- Suitable for Outdoor Use: The corrosion resistance of Grade 304 stainless steel will stand up to sun, wind, rain, or snow. (We don’t recommend this bracket for exterior use on marine vessels where high salt exposure is likely.)
- Soft and Sleek Design: The stainless steel material and smooth mirror finish give a clean, minimalistic look that blends into and complements virtually any decor. This angle support bracket will look right at home in everything from commercial kitchens, warehouses, and health clinics to bars, restaurants, and upscale hotels.
- bracket offers a number of advantages over other brackets:
Bracket Specifications
- The
XL-SA1-120/M
- Support loads of up to 5 pounds (23 kg) per bracket.
- Angle bracket weight is 11 oz. (312 g).
- Height and depth each measure 4–23/62" (120 mm).
- Width is 63/64” (25 mm).
- Metal thickness is 5/16” (8 mm).
- bracket has the following specs:
Bracket Your Project in Success with Sugatsune America
- The
XL-SA1-120/M
- stainless steel angle bracket is just one offering out of hundreds from our
- . We have many other solutions to meet your project’s needs. For 4 years, Sugatsune America has supplied project managers, architects, developers, contractors, and others with high-performance hardware components that add value to any project and deliver a great experience for the end user. Our inventory includes over 6, products, with more added each year in response to your needs, and we are proud to be AS9120 B and ISO 9001:2015 certified. Check out our
- or try our
- to see what else is possible for us to help you with your project’s needs.
- if you have any questions about our
XL-SA1 Series
- angle support bracket or any other Sugatsune hardware.
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
312
Length or Depth of Item when closed (mm)
120
Length or Depth of Item when closed (in)
4.75
Height of Item (mm)
120
Height of Item (in)
4.75
Width of Item (mm)
25
Width of Item (in)
1
Load Capacity (kg)
23
Load Capacity (lbs)
50
Holes
4
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 X 30 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files