Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
400
Length or Depth of Item when closed (mm)
150
Length or Depth of Item when closed (in)
5.9375
Height of Item (mm)
150
Height of Item (in)
5.9375
Width of Item (mm)
25
Width of Item (in)
1
Load Capacity (kg)
18
Load Capacity (lbs)
39
Holes
4
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 X 30 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files