Product Description
- Plate and stopper form a set to control the swivel angle of HG-S swivel torque hinges.
- Two swivel directions (clockwise and counterclockwise) and five angles (30°, 60°, 90°, 120°, or 150°).
Product Specifications
Material
Stainless Steel
Finish
Barrel Polished
Weight of Item (g)
101.7
Length or Depth of Item when closed (mm)
100
Length or Depth of Item when closed (in)
3.9375
Height of Item (mm)
4
Height of Item (in)
0.1875
Width of Item (mm)
80
Width of Item (in)
3.1875
Adjustable
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files