Product Description
- Sold as a set. Each set includes: 2 knobs, 2 washers and tube
- Base plate included with model DG-BT2/23 only
Product Specifications
Material
Brass
Finish
Chrome
Weight of Item (g)
23
Length or Depth of Item when open (mm)
23.5
Length or Depth of Item when open (in)
0.9375
Height of Item (mm)
32
Height of Item (in)
1.3125
Width of Item (mm)
32
Width of Item (in)
1.3125
Diameter (mm)
32
Diameter (in)
1.25
Max. Glass Thickness (mm)
12
Max. Glass Thickness (in)
.5
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
.3125
Mounting Type
Back Mount
Back-to-Back Option
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files