Product Description
- Back-to-back handle installation kit for wood/glass/metal doors
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
136
Length or Depth of Item when closed (mm)
132
Length or Depth of Item when closed (in)
5.25
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
18
Width of Item (in)
0.75
Max. Panel Thickness (mm)
100
Max. Panel Thickness (in)
3.9375
Back-to-Back Option
Y
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Stud, Mounting Base, Busning, Washer, Set screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files