Product Description
- Mitigates effort needed to lift heavy lids and doors.
- Balance adjustment allows for use in a wider range of lids than conventional lift-assist hinges.
- Soft closing.
- External surface mounted.
- Torque adjustable (±10%).
- Features durable plastic cover for clean appearance.
- Applications: Medical equipment, analytical instruments, semiconductor equipment.
Product Specifications
Material
430 Stainless Steel
Finish
Light Grey
Weight of Item (g)
3400
Length or Depth of Item when closed (mm)
278
Length or Depth of Item when closed (in)
11
Height of Item (mm)
63
Height of Item (in)
2.5
Width of Item (mm)
180
Width of Item (in)
7.125
Max. Torque (kgf-cm/ea)
153
Min. Torque (kgf-cm/ea)
153
Mounting Type
Outside mount
Holes
12
Adjustable
Y
Max. Opening Angle (?)
100
Max. Opening Angle (degree)
100
Dampening Direction
Closing
Torque Tolerance
+-10%
Torque Adjustment Range
+-10%
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
M6
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files