S-ATJ01D

BALANCE-ADJUSTABLE LIFT-ASSIST STAY (BACK PANEL MOUNT) - S-ATJ01D

MSRP:
$43.00
Product Description

    A Back-Mounted, Balance-Adjustable Heavy-Duty Lid Stay

    Control top-opening lids with the S-ATJ1D spring loaded, balance-adjustable heavy-duty lid stay! Top-opening lids are prone to slamming shut, can be heavy or inconvenient to open, and must be held open manually in any position other than fully open. To keep these lids out of your way, you need the proper control hardware. This is especially true in busy settings where multiple things are going on at once. In these situations, you need a high-performance industrial lid support. That’s where the S-ATJ1D Heavy-Duty Lid Stay comes into play.

    Why You Need the S-ATJD Lid Stay

    From the back-mounted, dampable S-ATJD line of our S-ATJ Series of spring-loaded lid stays, the S-ATJ1D offers convenience and control over top-open lids and makes for a highly versatile residential, commercial, or industrial lid support:
    • The spring-loaded lift-assist mechanism lifts the door’s weight on its own and will hold the door open at any position you desire, between 1° and 8°. The spring tension is adjustable so that you can compensate for the lid’s weight, shape, and balance.
    • The balance adjustment that gives the S-ATJ Series its name is an alternative to traditional torque-adjustable lid stays. All you need to perform the balance adjustment is a Phillips screwdriver; the screw is easy to reach and easy to turn.
    • An optional add-on damper, the S-ATD-3, provides soft-close functionality, making the lid as easy to close as it is to open. This damper clips into the S-ATJ1D heavy-duty lid stay easily, with no additional hardware required.
    Note: The S-ATJ Series is not compatible with concealed hinges.

    Get the High-Use Performance You Need

    The S-ATJ1D has the following specifications:
    • Heavy-Duty Lid Stay: Supports torque loads of 78 lbs-in (9 kgf-cm). For an even heavier-duty industrial lid support option, choose the S-ATJ2D, which can handle up to 14 lbs-in (12 kgf-cm).
    • Back-Mounted: Mounts to the back panel. For stays that mount to the side panels instead, try the S-ATJ line, available as either the S-ATJ1 or the heavier-duty S-ATJ2.
    • 43 Stainless Steel: Made of high-quality grade 43 stainless steel for elegance and durability.
    Can Be Used in Multiples: Can be used individually or in multiples as needed.
Product Specifications
Material
430 Stainless Steel, POM
Finish
Plain, Black
Weight of Item (g)
204
Length or Depth of Item when closed (mm)
157
Length or Depth of Item when closed (in)
6.1875
Height of Item (mm)
63
Height of Item (in)
2.5
Width of Item (mm)
19.5
Width of Item (in)
0.8125
Door Max. Torque (kg-cm)
90
Door Max. Torque (lbs-in)
78
Door Min. Torque (kg-cm)
62
Door Min. Torque (lbs-in)
53
Soft Closing
N
Self-Closing
N
Open/Lift Assist
Y
Hold Open Angle (?)
80
Adjustable
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm or #8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

BALANCE-ADJUSTABLE LIFT-ASSIST STAY (BACK PANEL MOUNT) - S-ATJ02D

$43.00
BALANCE-ADJUSTABLE LIFT-ASSIST STAY (BACK PANEL MOUNT) - S-ATJ02S

$43.00
BALANCE-ADJUSTABLE LIFT-ASSIST STAY - S-ATJ01S

$43.00
BALANCE-ADJUSTABLE LIFT-ASSIST STAY (SIDE MOUNT) - S-ATJ02

$43.00
BALANCE-ADJUSTABLE LIFT-ASSIST STAY (SIDE MOUNT) - S-ATJ01

$43.00