S-ATJ02D

BALANCE-ADJUSTABLE LIFT-ASSIST STAY (BACK PANEL MOUNT) - S-ATJ02D

MSRP:
$43.00
Product Description

    S-ATJ Series: Balance-Adjustable Industrial Lid Stays

    Top-opening lids and panels need the proper control hardware, especially when they’re on the heavier side. Otherwise, they can be difficult to lift, especially in busy situations, and they can also be prone to slamming shut, injuring fingers or jostling equipment. Our S-ATJ Series industrial lid stays solve the ergonomic dilemma with a spring-loaded stay that makes opening a flap easier and with a superior operating experience. The S-ATJ2D Balance Adjustable Spring-Loaded Lid Stay is designed to be back-panel-mounted. The S-ATJ2D excels among industrial equipment lid supports thanks to these user-friendly features:
    • Easy to Open: The spring-loaded lift-assist mechanism in these industrial lid stays assists in smoothly lifting the door open with minimal human effort—even a single finger!
    • Holds Position: The S-ATJ2D securely holds lids and panels open at any position between 1° and 8°. There is an adjustable spring tension control mechanism for fine-tuning your preferred setup
    • Innovative Balance Adjustability: The balance adjustment that gives the S-ATJ Series of industrial lid stays their name is an improvement on traditional torque-adjustable lid stays. With a balance-adjustable stay, you can reposition the lid stay’s center of gravity to accommodate lids and panels of different shapes, sizes, and weight distributions. Balance adjustment is very easy, requiring only a Phillips head screwdriver.
    • Soft-Close Damper Available: An optional add-on damper, the S-ATD-3, complements these industrial equipment lid supports by making it just as easy to close lids as to open them. The damper easily clips into the stay and requires no additional hardware.
    Note: The S-ATJ Series is NOT compatible with concealed hinges.

    Back Panel Mounted, Supports Torque Loads Up to 14 lbs-in (12 Kgf-cm)

    Suitable for residential, commercial, and even many industrial applications, the S-ATJ2D industrial lid stay can support torque loads of 14 lbs-in (12 kgf-cm). For a lighter-duty option, choose the S-ATJ1D, which can hold up to 78 lbs-in (9 kgf-cm). The S-ATJ2D (and the S-ATJ1D) industrial lid stays are back-mounted. If you need a stay that mounts to the side instead, choose the S-ATJ line, available as either the S-ATJ1 (lighter-duty) or the S-ATJ2 (heavier-duty), or the S-ATJS line, available as either the S-ATJ1S (lighter-duty) or the S-ATJ2S (heavier-duty). All S-ATJ Series industrial equipment lid supports feature the same innovative balance adjustability and adjustable spring-loaded lift assistance capability.
Product Specifications
Material
430 Stainless Steel, POM
Finish
Plain, Black
Weight of Item (g)
209
Length or Depth of Item when closed (mm)
157
Length or Depth of Item when closed (in)
6.1875
Height of Item (mm)
63
Height of Item (in)
2.5
Width of Item (mm)
21.6
Width of Item (in)
0.875
Door Max. Torque (kg-cm)
120
Door Max. Torque (lbs-in)
104
Door Min. Torque (kg-cm)
90
Door Min. Torque (lbs-in)
78
Soft Closing
N
Self-Closing
N
Open/Lift Assist
Y
Hold Open Angle (?)
80
Adjustable
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
400 or #8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

BALANCE-ADJUSTABLE LIFT-ASSIST STAY (BACK PANEL MOUNT) - S-ATJ01D

$43.00
BALANCE-ADJUSTABLE LIFT-ASSIST STAY (BACK PANEL MOUNT) - S-ATJ02S

$43.00
BALANCE-ADJUSTABLE LIFT-ASSIST STAY - S-ATJ01S

$43.00
BALANCE-ADJUSTABLE LIFT-ASSIST STAY (SIDE MOUNT) - S-ATJ02

$43.00
BALANCE-ADJUSTABLE LIFT-ASSIST STAY (SIDE MOUNT) - S-ATJ01

$43.00