Product Description
- Back panel mounted.
- Spring mechanism assists in lifting door and holds in open position (10°~80°).
- The balance adjustment allows for use in wider range of lids.
- Can be used individually or in multiples.
- Does not work with concealed hinges.
- Damper option not available.
Product Specifications
Material
430 Stainless Steel, Polyacetal
Finish
Plain, Black
Weight of Item (g)
209
Length or Depth of Item when closed (mm)
147
Length or Depth of Item when closed (in)
5.8125
Height of Item (mm)
65
Height of Item (in)
2.5625
Width of Item (mm)
21.6
Width of Item (in)
0.875
Door Max. Torque (kg-cm)
120
Door Max. Torque (lbs-in)
104
Door Min. Torque (kg-cm)
90
Soft Closing
N
Self-Closing
N
Open/Lift Assist
Y
Hold Open Angle (?)
80
Adjustable
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm or #8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files