S-ATJ01S

BALANCE-ADJUSTABLE LIFT-ASSIST STAY - S-ATJ01S

MSRP:
$43.00
Product Description

    A Back-Mounted, Balance Adjustable Lid Stay

    Control top-opening lids with the S-ATJ1S spring loaded, balance adjustable lid stay! Top-opening lids can be inconvenient to use: They can be heavy or awkward to open and must be manually held open in any position other than fully open to keep from slamming shut. Lid stays are the proper control hardware you need to manage top-opening lids in any setting, especially in businesses and other settings where people are busy and efficiency is essential. That’s where our S-ATJ1S Balance Adjustable Lid Stay comes into play.

    Why You Need the S-ATJS Lid Stay

    From our S-ATJ Series of spring-loaded lid stays, the S-ATJ1S offers convenience and control over top-opening lids, with the following high-performance features:
    • The spring-loaded lift-assist mechanism makes opening top-mounted lids a breeze. The lift support will also hold the door open at any position you want, between 1° and 8°.
    • The spring tension in the S-ATJ1S is adjustable so that you can correct for the lid’s balance and shape.
    • The balance adjustment mechanism on this adjustable lid stay is an alternative to traditional torque-adjustable lid stays, offering better responsiveness, especially for unusual lid shapes.
    • The balance adjustment is very user-friendly: All you need is a Phillips screwdriver, and the balance adjustment screw is easy to reach and easy to turn.
    Note: The S-ATJ Series is not compatible with concealed hinges.

    High-End Hardware for High-Use Applications

    The S-ATJ1S adjustable lid stay has the following specifications:
    • Heavy-Duty: The S-ATJ1S supports torque loads of 78 lbs-in (9 kgf-cm). For a heavier-duty option choose the S-ATJ2S instead, which can handle up to 14 lbs-in (12 kgf-cm).
    • Back-Mounted: The S-ATJ1S mounts to the back panel of the lid’s underlying container. For stays that mount to the container side panels instead, try the S-ATJ line, available as either the S-ATJ1 or the heavier-duty S-ATJ2.
    • Non-Dampable: The S-ATJS line is not compatible with our optional add-on damper, the S-ATD-3, which provides soft-close functionality, making the lid as easy to close as it is to open. For a dampable back-mounted version, try the S-ATJD line, available either as the S-ATJD1 or the S-ATJ2D.
    • 43 Stainless Steel: The S-ATJD1 is constructed with high-quality grade 43 stainless steel, giving it both durability and elegance for the end user. This is a great long-term value proposition!
    • Can Be Used in Multiples: The S-ATJD1 can be used individually or in multiples as needed.
Product Specifications
Material
430 Stainless Steel, Polyacetal
Finish
Plain, Black
Weight of Item (g)
195
Length or Depth of Item when closed (mm)
147
Length or Depth of Item when closed (in)
5.8125
Height of Item (mm)
65
Height of Item (in)
2.5625
Width of Item (mm)
19.5
Width of Item (in)
0.8125
Door Max. Torque (kg-cm)
90
Door Max. Torque (lbs-in)
78
Door Min. Torque (kg-cm)
62
Door Min. Torque (lbs-in)
53
Soft Closing
N
Self-Closing
N
Open/Lift Assist
Y
Hold Open Angle (?)
80
Adjustable
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm or #8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

BALANCE-ADJUSTABLE LIFT-ASSIST STAY (SIDE MOUNT) - S-ATJ01

$43.00
BALANCE-ADJUSTABLE LIFT-ASSIST STAY (BACK PANEL MOUNT) - S-ATJ01D

$43.00
BALANCE-ADJUSTABLE LIFT-ASSIST STAY (SIDE MOUNT) - S-ATJ02

$43.00
BALANCE-ADJUSTABLE LIFT-ASSIST STAY (BACK PANEL MOUNT) - S-ATJ02D

$43.00
BALANCE-ADJUSTABLE LIFT-ASSIST STAY (BACK PANEL MOUNT) - S-ATJ02S

$43.00