Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
235
Length or Depth of Item when open (mm)
6.3
Length or Depth of Item when open (in)
0.25
Height of Item (mm)
1100
Height of Item (in)
43.3125
Width of Item (mm)
6.3
Width of Item (in)
0.25
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N