Product Specifications
Material
Brass
Finish
24K Gold Plating
Weight of Item (g)
28
Length or Depth of Item when closed (mm)
35
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
5.5
Height of Item (in)
0.25
Width of Item (mm)
35
Width of Item (in)
1.4375
CC Length (in)
0
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 X 45
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files