HG-TAWJ40

Bi-Directional 180° Lift-Assist Torque Hinge - HG-TAWJ40

MSRP:
$146.00 USD
(No reviews yet) Write a Review
Adding to cart… The item has been added
Quantity:
Adding to cart… The item has been added
Product Description
  • Featuring free stop with lift-assist for lid opening & closing directions (0 ~ 180°), giving full access to the inside of equipment.
  • Lift-assist makes lid feel lighter to open and close.
  • This compact hinge is designed for external surface mounting on top- opening lids.
  • See Lid Size Guidelines graph for recommended range of supported lid height and lid weight.
  • The retaining torque (0 ~ 31 lbs-in) is adjustable with a 3/8" (10 mm) socket or wrench.
  • Operating temperature: 32° to 104°F (0° to 40°C).
  • Cover (included) provides clean appearance to blend in with aesthetics of machinery.
  • Durability: successfully passed 50,000 open/close cycle test (private).
  • Ideal for medical, analytical and factory automation equipment.
Product Specifications
Material
Stainless Steel
Finish
Barrel Polished
Weight of Item (g)
385
Length or Depth of Item when closed (mm)
94.5
Length or Depth of Item when closed (in)
3.75
Height of Item (mm)
34
Height of Item (in)
1.375
Width of Item (mm)
122
Width of Item (in)
4.8125
Max. Torque (kgf-cm/ea)
36
Max. Torque (lbs-in/ea)
31
Min. Torque (kgf-cm/ea)
0
Min. Torque (lbs-in/ea)
0
Max. Torque (kgf-cm/pr)
36
Min. Torque (kgf-cm/pr)
0
Knuckles
1
Adjustable
Y
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

Bi-Directional Lift-Assist Torque Hinge - HG-TLAJ25

$73.00
Bi-Directional Lift-Assist Torque Hinge - HG-TLAJ40

$73.00
BI-DIRECTIONAL ONE-WAY TORQUE HINGE - HG-TQW8080

$209.00