HBF-ELAN-HM

BI-FOLD LIFT ASSIST MECHANISM - HBF-ELAN-HM

MSRP:
$320.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • For upward-opening flap doors
  • Equipped with: Lift assist (to make flap doors feel lighter), Free stop (holds position at any angle from 50° to fully open), Soft-closing (slows down closing speed to prevent slamming between 0° and 40°), Successfully passed 30,000 open/close cycles in a private test, Easy to adjust opening angle (must be used together with concealed hinge with appropriate opening degree)
  • Fast installation through vertical adjustment function on mounting plate (on flap)
  • Installation is simple using the template (included)
Product Specifications
Material
Aluminum Alloy
Finish
Light Gray
Weight of Item (g)
2800
Length or Depth of Item when closed (mm)
197
Length or Depth of Item when closed (in)
7.8125
Height of Item (mm)
581
Height of Item (in)
22.875
Width of Item (mm)
32
Width of Item (in)
1.3125
Max. Door Height (mm)
370
Max. Door Height (in)
14.5625
Min. Door Height (mm)
320
Min. Door Height (in)
12.625
Max. Door Width (mm)
1200
Max. Door Width (in)
47.25
Min. Door Thickness (mm)
20
Min. Door Thickness (in)
0.8125
Max. Door Weight (kg)
12.5
Max. Door Weight (lbs)
4.9
Min. Door Weight (kg)
10.8
Min. Door Weight (lbs)
5.7
Soft Closing
N
Self-Closing
N
Open/Lift Assist
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 38, 3.5 X 15, 3.5 X 27, M4 X 5
Fasteners Type
Countersunk Head Tapping Screw, Binding Head Tapping Screw, Truss Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

BI-FOLD LIFT ASSIST MECHANISM - HBF-ELAN-MM

$315.00
BI-FOLD LIFT ASSIST MECHANISM - HBF-ELAN-HH

$325.00
BI-FOLD LIFT ASSIST MECHANISM - HBF-ELAN-LL

$305.00
BI-FOLD LIFT ASSIST MECHANISM - HBF-ELAN-ML

$310.00
LIFT ASSIST MECHANISM - EZS-ELAN-HM

$220.00
LIFT ASSIST MECHANISM - EZS-ELAN-HH

$220.00
LIFT ASSIST MECHANISM - EZS-ELAN-ML

$220.00
LIFT ASSIST MECHANISM - EZS-ELAN-MM

$220.00
LIFT ASSIST MECHANISM - EZS-ELAN-LL

$220.00