MJHC-BL

BLACK CAP FOR MJH HANDLE - MJHC-BL

MSRP:
$0.70 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
Reinforced Nylon
Finish
Black
Weight of Item (g)
1.4
Length or Depth of Item when closed (mm)
15.8
Length or Depth of Item when closed (in)
0.625
Height of Item (mm)
16.5
Height of Item (in)
0.6875
Width of Item (mm)
21.5
Width of Item (in)
0.875
CC Length (in)
0
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files

Related Products

YELLOW CAP FOR MJH HANDLE - MJHC-YE

$0.80
HANDLES (FRONT SCREW MOUNT), OPTIONAL COLORED CAP ACCESSORY AVAILABLE - MJH-120

$6.10
HANDLES (FRONT SCREW MOUNT), OPTIONAL COLORED CAP ACCESSORY AVAILABLE - MJH-150

$6.70
HANDLES (FRONT SCREW MOUNT), OPTIONAL COLORED CAP ACCESSORY AVAILABLE - MJH-93

$5.00
SS HANDLE in Black - DSI-4254-300-45-BL

$442.60
SS Slim HANDLE in Black  - DSI-4254S300-35-BL

$390.60
SS Slim HANDLE in Black - DSI-4254S300-45-BL

$429.60
END CAP FOR AP-DM (BLACK) - AP-EC20-BL

$0.30