GL-UU32-BL

Black Recessed Counterplate for GL5 and 1310GL Locks - GL-UU32-BL

MSRP:
$1.40
Product Description
    • Easy push-in installation. No screws are needed.
    • Subtle clean look.
    • Processed wood surface cannot be seen through the hole.
    • Has ramped wedges inside to reduce the gap and prevent doors from rattling.
    • Can be used with GS-GL5 and 131GL locks.
    • If the installation is loose, please use adhesive bond to fix the plate.
    • Thickness of the lock plate should be less than 1/8" (3 mm). 
Product Specifications
Material
ABS Plastic
Finish
Black
Weight of Item (g)
1.4
Length or Depth of Item when closed (mm)
11.6
Length or Depth of Item when closed (in)
0.5
Height of Item (mm)
11
Height of Item (in)
0.4375
Width of Item (mm)
43.6
Width of Item (in)
1.75
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

White Recessed Counterplate for GL5 and 1310GL Locks - GL-UU32-WT

$1.40