2022 MD&M South
Posted On Jun 1st 2022
Posted On Jun 1st 2022
Posted On Jun 1st 2022
Medtech moves fast. Keep the pace with the latest innovations and immerse yourself in a community of visionaries and industry leaders. It’s all waiting at the Southeast’s most comprehensive medical design and manufacturing event — MD&M South.
Featured Products
HG-TBS, HG-TBSJ and HG-ITHP. with various torque strengths, heat resistant and 40,000 open/close cycle testing. These hinges are ideal for applications in food preparation equipment, lab testing, dry chambers or any high humidity/temperature environment.
Stainless Steel multi-purpose lids with soft close features. Available in countertop and vertical applications, round and rectangular as well as various sizes.
A new addition to our Motion Design Tec (MDT) family, the HG-TLAJ, Lift-assist torque hinge. It combines the convenience of making the lid lighter and the free stop feature of a torque hinge . It also features torque adjustability to make sure it is perfectly supports the lid.
The newest addition to our Motion Design Tec (MDT) family, the HG-JG150, Gravity Hinge with Soft/Self Close. It combines functionality and Beauty with a sleek chrome finish and adjustable closing speed. It also features mounting adjustability to make sure it is perfectly in place.
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)