Choosing the Right Hinges for a Hidden Door
Posted On May 22nd 2024
Posted On May 22nd 2024
Posted On May 22nd 2024
Today we are exploring some of our favorite hinges for a hidden door application.
Hidden doors can give a room a clean, minimalistic aesthetic by eliminating the visual intrusions of a doorway. They can also be used to functionally conceal adjoining rooms so that people won’t easily notice them—helpful in commercial spaces where you want to guide the flow of visitor traffic and focus people’s attention toward attractions and displays.
Figuring out the door part of a concealed door is easy: You can use virtually any type of door that you would use for a traditionally visible doorway. Rather, it is the door frame and hinge where the magic happens. For the frame, you can simply dispense with any molding and set the door flush with the wall or use textures or patterns to hide the door. But hinges for a secret door have to be specifically made as such.
Let’s look at different models and see what they offer.
Our HES3D family of concealed hinges offers some of the most sophisticated engineering you will find in hinges for a hidden door, resulting in smooth, quiet, easy door motion. When combined with a powerful push-latch like the ML-ZN80 (available in white and black) which can easily open a 275 lbs door, you don’t need to install a door handle—achieving a fully concealed effect.
Alongside their superior performance, our HES3D hinges offer many other benefits to add value to your project:
HES3D hinges are available in a variety of sizes, covering everything from ¾” cabinet doors to large full size doors. The largest hinges for a hidden door are going to be the HES3D-E190 and HES3D-W190 for cladded doors, both of which will support up to 275 lbs. doors with only 3 hinges. (The 190 refers to the height of the hinge leaves, 190 mm or 7–31/64”.)
Our HES3D-E190 Series hinges for a secret door are well-suited for most concealed door applications. These hinges:
Several finishes are available so that you can get hinges for a hidden door of any color or appearance. The finish options consist of:
Our HES3D-W190 Series hinges for a secret door are identical to the HES3D-W190 Series except that:
These hinges for a hidden door are ideal when you want to install cladding, such as mirrors or wood paneling, to further conceal a door and promote the overall hidden appearance while maintaining the room decor.
The same six finish options are available for the HES3D-W190 Series:
Design sleek and corrosion resistant entryways with the revolutionary 3-way Adjustable Stainless Steel Concealed Hinge. This hinge is made from premium grade 304 stainless steel and withstands moisture, humidity, and harsh outdoor conditions. Its three-way adjustability ensures a flawless fit, while the LIFT-OFF FEATURE makes installation simpler and saves you time and effort. With optional square-shaped covers, the HGS3D-S160SH can fit any aesthetic.
For some lighter-duty options, consider some of these other hinge designs by Sugatsune America:
These basic decorative concealed hinges for a hidden door are invisible when a door is shut but when exposed, they look luxurious and sleek. They don’t offer 3-way adjustability, but they do offer the same smooth, easy door motion as our flagship HES3D family. When used in a 3-hinge configuration, they can support doors of up to 99 lbs. (HES-3038) and 110 pounds (HES-3030).
The HES-300 Series offers a curvier, oblong look, while the HES-3038 Series is more angular.HES-3030 | HES-3038 |
Polished Brass: HES-3030/PB Satin Chrome: HES-3030/SC | Polished Brass: HES-3038/PB Satin Chrome: HES-3038/SC |
These are some of our favorite hinges for a hidden door, and of course, you can also use them on regular doors to conceal the appearance of the hinges.
Meanwhile, you can find more hinges for a secret door in our Invisible Door Concealed Hinges Collection.
Check out more resources in the Sugatsune America Hardware Blog, see where to buy our products, or contact us if you have any questions about finding hinges for your concealed doors or anything else.
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)