Discover the ALT-ST Pocket Door

Posted On Jul 14th 2023

Discover the ALT-ST Pocket Door

Adjustments, Installation, and Door Alignment Are Simple

The ALT-ST Series Pocket Door System is a classy way to keep cabinet and utility doors out of the way and out of sight when they’re open.

We’ve designed the ALT-ST Series to be convenient, approachable, and appealing both from the property developer’s point of view and the user’s. Pocket door adjustments, installation, and door alignment are all easy and straightforward, as is opening and closing the doors on a daily basis.

This is one of our more innovative Cabinet Door Systems. It’s that special attention to the combination of form and function that makes Sugatsune America hardware so distinctive. The ALT-ST system is:

  • Aesthetic: The cabinet, storage space, or utility area becomes a natural extension of the room, with a clean, inset appearance.
  • Functional: The user has full access to the storage or utility space.
  • Convenient: Installation, adjustments, and daily use are simple and easy.

Today in the Sugatsune Blog, we’re going to spotlight the ALT-ST system, discuss installation and pocket door adjustments, and door alignment instructions, and cover some of the different model options and use cases.

Here is a short demonstration of the ALT-ST hardware in action:

Applications & Configurations

This door hardware is well suited to a variety of applications, including:

  • Cabinet doors
  • Closet doors
  • Pantry doors
  • Utility access doors
  • Laundry nook doors

The ALT-ST hardware can be used individually to support a single pocket door, or in pairs to support left-hand and right-hand double doors.

We offer a variety of different model sizes in the series to match various doors (see below), making the ALT-ST a potential solution for many types of environments ranging from upscale home kitchens to multi-family apartments, hotels, and multipurpose rooms. And because the pocket door adjustments are so easy to make whenever needed, this hardware has no special professional maintenance requirements.

Easy to Open and Close

To open doors using the ALT-ST system, the doors first swing open as a traditional cabinet or closet door would. Then, once they are completely open (i.e., are parallel to each other), they are then pushed to recess into their pockets on either side of the cabinet or storage space. This is distinct from most pocket doors, which slide into the wall to the left or right.

To close the doors, they first pull out of their recessed pockets (like drawers) and then swing closed like traditional doors. Best of all, it features the world’s only 5-speed adjustable soft-closing damper that eliminates unwanted slamming noises when the doors close.

Model Selection & Key Features

The ALT-ST15-D360 Pocket Door System in use in a kitchen to tastefully showcase breakfast service cabinets.

The ALT-ST Series Pocket Door System comes in two main configurations:

Both variants come in four different sizes (see below), and both variants offer the following features in common:

  • 5-Speed adjustable soft closing Olympia hinges.
  • Easy door alignment adjustability.
  • 5 different hanging angles available for pocket door adjustments to correct door sag.
  • 5 available slide lengths: 16″, 19″, 22″, 24″, 28″.
  • Hardware completed 40,000 open/close cycles by an independent tester.

4 Model Sizes Available

We make four different sizes for each pocket door variant: S, M, L, and LL Types that can be be paired to the desired slide lengths (16”, 19”, 22”, 24”, 28”). The pocket door adjustments, installation process, door alignment steps are similar across all models. Here are the compatibility specs:

ALT-ST Series Pocket Door System

ALT-ST15-D360

ALT-ST15-D360S ALT-ST15-D360M ALT-ST15-D360L ALT-ST15-D360LL
Door Slides 2 slides 2 slides 4 slides 4 slides
Max Door Width 24” (610 mm) 24” (610 mm) 24” (610 mm) 24” (610 mm)
Door Height 19-11/16" – 27-9/16" (500 – 700 mm) 27-9/16" – 35-7/16" (700 – 900 mm) 35-7/16" – 47-1/4" (900 – 1200 mm) 47-1/4" – 63" (1200 – 1600 mm)
Max Door Weight 19.8 lbs. (9 kg) 19.8 lbs. (9 kg) 33 lbs. (15 kg) 33 lbs. (15 kg)
Door Thickness 11/16" – 1-3/16" (18 - 30 mm) 11/16" – 1-3/16" (18 - 30 mm) 11/16" – 1-3/16" (18 - 30 mm) 11/16" – 1-3/16" (18 - 30 mm)
 

ALT-ST Series Pocket Door System

ALT-ST20-D360

ALT-ST20-D360S ALT-ST20-D360M ALT-ST20-D360L ALT-ST20-D360LL
Door Slides 2 slides 3 slides 4 slides 4 slides
Max Door Width 24” (610 mm) 24” (610 mm) 24” (610 mm) 24” (610 mm)
Door Height 31-1/2" – 47-1/4" (800 – 1200 mm) 47-1/4" – 63" (1200 – 1600 mm) 63" – 78-3/4" (1600 – 2000 mm) 78-3/4" – 94-1/2" (2000 – 2400 mm)
Max Door Weight 19.8 lbs. (9 kg) 33 lbs. (15 kg) 44 lbs. (20 kg) 44 lbs. (20 kg)
Door Thickness 11/16" – 1-3/16" (18 - 30 mm) 11/16" – 1-3/16" (18 - 30 mm) 11/16" – 1-3/16" (18 - 30 mm) 11/16" – 1-3/16" (18 - 30 mm)

Making Pocket Door Adjustments

The ALT-ST Series makes pocket door adjustments easy, both to get the proper positioning during installation and to correct door sagging or other alignment issues after a period of use.

During installation, you can make door alignment adjustments to the hanging angle simply by lifting up the door:

You can adjust the ALT-ST Series door alignment of the hanging angle by lifting up the door.

For pocket door adjustments to correct door sag, see this short video:
Share This Post