Flush Door Solutions With Sugatsune’s HES3D-E190 Concealed Hinge
Posted On May 14th 2019
Posted On May 14th 2019
Posted On May 14th 2019
We know craftsmanship is your number one priority. We feel the same way, and we show it in the UL-rated HES3D-E190 Concealed Hinge, which we’d like to showcase today in the Sugatsune Blog.
The HES3D Series is our line of flush door concealed hinges. The concealed hinge line-up includes 5 unique hinge size categories: The HES3D-E190 is our biggest, measuring 190 mm in total length, and is UL Rated. Next up are the HES3D-160, HES3D-120, HES3D-90, and finally, the hinge made for ¾” thick cabinet doors, the HES3D-70, with 70 mm of overall length.
All size classes come in multiple finishes to fit a wide variety of styles and decor and are engineered to perfection with the usual precision and dedication you have come to expect from Sugatsune.
Each of these 5 unique flush door hinges incorporates a distinct functionality with high-load capacity. Other features include 3-way adjustability allowing for vertical, horizontal, and depth adjustments of the door, which gives you the ultimate fit; and a temporary hold feature, which allows for a one-person installation and precise adjustments after the hinge is installed.
Our flush door concealed hinges are only a small taste of the premium hardware Sugatsune has to offer. For a look into what’s new or to explore over 6,000 architectural and industrial hardware products, please visit our site, Sugatsune America.
With a heritage dating back to 1930 and established in 1982, Sugatsune America Inc. is ISO 9001 certified and has a rich tradition of manufacturing and distributing quality Japanese hardware that delivers universal design. Sugatsune America stocks over 6,000 unique parts in the U.S. to provide the highest level of service. LAMP® is a registered trademark of Sugatsune Kogyo, Inc. For questions about our flush door hinges or other hardware, contact our support experts.
18101 Savarona Way
Carson, CA 90746
Tel: 310-329-6373, 800-562-5267 (USA only)
Email: sales@sugatsune.com
121 W. Wacker Drive #1007
Chicago, IL 60601
Tel: 312-461-1081
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)