Maximizing Bedroom Space with Lateral Opening Door Systems
Posted On May 24th 2023
Posted On May 24th 2023
Posted On May 24th 2023
Today in the Sugatsune Blog, we’re spotlighting our LIN-X Series Lateral Opening Door Systems as a solution for aesthetically maximizing bedroom space in your new design project or remodel.
Bedroom space is often at a premium, even in high-end housing. This is especially true when it comes to:
In every case, there’s at least one clear incentive for maximizing bedroom space:
Doors are a major contributor to the bedroom space problem. They require a lot of clearance, and this space needs to be kept clear in order for the door to be usable.
This is a logical target for innovation, which is where our LIN-X Series enters the picture.
The LIN-X Series builds upon our Motion Design Tech® concept of improving the motion and usability of doors, panels, and flaps through unique design innovations.
Featuring our innovative MonoFlat LIN-X Hinge®, our laterally opening door systems eliminate the large footprint of a traditional door as it swings open, maximizing bedroom space.
A door with the LIN-X Hinge will swing out to the side on a very tight radius, with its front side continuing to face you the entire time. In effect, the door moves as though you had picked it up and scooted it off to one side.
But of course, you don’t actually have to do any lifting or scooting yourself. It’s all handled by the hardware and is next to effortless for the end user. This design offers a compelling premium of convenience to your space, and, in conjunction with easy-to-use door handles, knobs, or pulls, also ensures accessibility for users who may be compromised in strength or mobility—all while maximizing bedroom space.
In addition to saving space and presenting an attractive aesthetic, both of which we will discuss in greater detail shortly, here are the other core features of LIN-X Series that make it one of our most innovative door systems:
These lateral opening door system features, taken together, offer a compelling value proposition for maximizing bedroom space in many different applications—perhaps including your project.
LIN-X Series for Doors |
|||
Width Range |
Max Height |
Max Weight |
|
LIN-X800/BL-S Black | 29–1/2” – 33–7/16” (750 – 850 mm) | 94–1/2” (2400 mm) | 88.2 lbs. (40kg) Per door |
LIN-X800/WT-S White | 29–1/2” – 33–7/16” (750 – 850 mm) | 94–1/2” (2400 mm) | 88.2 lbs. (40kg) Per door |
LIN-X800H-BL-S Tall Door Variant Black | 29–1/2” – 33–7/16” (750 – 850 mm) | 117–5/16” (2980 mm) | 88.2 lbs. (40kg) Per door |
LIN-X800H-WT-S Tall Door Variant White | 29–1/2” – 33–7/16” (750 – 850 mm) | 117–5/16” (2980 mm) | 88.2 lbs. (40kg) Per door |
LIN-X1000/BL-S For Large or Heavy Doors Black | 29–1/2” – 43–5/16” (750 – 1100 mm) | 117–5/16” (2980 mm) | 198 lbs. (90 kg) Per door |
LIN-X1000/WT-S For Large or Heavy Doors White | 29–1/2” – 43–5/16” (750 – 1100 mm) | 117–5/16” (2980 mm) | 198 lbs. (90 kg) Per door |
LIN-X Series for Cabinets |
LIN-X450 Basic Model |
LIN-X450+5 Reduced Overlay |
LIN-X600 For Larger Cabinet Doors |
You can see demonstration videos of this hardware on our YouTube channel:
We also have more information and technical details about all models in our product literature:
Why choose lateral opening door systems over other types of doors? Well, to be clear, we are not claiming that you always should. Other door systems and hardware may offer a better solution in some cases.
Generally speaking, it’s worth considering lateral doors for maximizing bedroom space when:
This leads us to the two main selling points of our LIN-X Series lateral opening door systems: aesthetics and the lateral motion itself. In the context of maximizing bedroom space, both of these selling points interact synergistically.
In many cases, maximizing bedroom space can be as simple as changing the door on your closet.
LIN-X Series door systems not only partially reduce a door’s footprint but also reshape and relocate it in ways that allow you to better utilize the space.
For example, here are some of the applications for lateral opening door systems:
Maximizing bedroom space doesn’t have to result in a cluttered, cramped look.
LIN-X Series Lateral Opening Door Systems help create spaces with a clean and elegant appearance. The doors, when fully opened, sit flush against the wall—staying out of the way while providing textural variety on the wall space in both the open and closed positions.
Also contributing to the beautiful appearance of laterally opening doors is the fact that no top or bottom rails are required, giving a clean appearance when doors are in the open position. Everything is handled by the LIN-X Hinges, which we make available in both matte black and white so as to blend into any color palette.
Our LIN-X Series Lateral Opening Door Systems are a potentially very appealing solution for maximizing bedroom space while maintaining a pleasant appearance.
Find out where to buy LIN-X Series hardware, or contact us with any product questions or to find out about other products to fit your project’s scope and needs.
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)