Product Spotlight: ESR-SC4513 Side Mount Soft Close Drawer Slides
Posted On Jun 7th 2023
Posted On Jun 7th 2023
Posted On Jun 7th 2023
Today in the Sugatsune Blog, we are spotlighting our ESR-SC4513 Series Full Extension Soft Close Slides for Drawers. Our design with these stainless steel soft close drawer slides is a world’s first, offering improved durability and performance with good economics.
ESR-SC4513 Series stainless steel soft-closing slides are ideally suited for:
The ESR-SC4513 Series is one of our most innovative entries in our collection of full extension drawer slides. These stainless steel soft-closing slides will add value to projects subject to corrosive environments and are a great way to elevate the application by giving the end user the sense that every detail was considered in its development. This is an often-forgotten aspect of habitability in our modern price-sensitive era of cheap construction, but it is greatly appreciated by users when present in a space.
At Sugatsune America, we are always mindful that big ideas like habitability and caring for the user can be expressed through the littlest things, even these side mount soft close drawer slides.
The ESR-SC4513 Series of stainless steel soft-closing slides is built to deliver superior performance for the end user through precision engineering of its inner and outer members down to the stainless steel ball bearings that facilitate its smooth function. Here are some of these slides’ most remarkable selling points:
We produce the ESR-SC4513 Series of side mount soft close drawer slides in seven sizes, covering most drawer applications:
ESR-SC4513 Series Stainless Steel Soft-Closing Drawer Slides | ||
Model Number | Travel Length | Load Rating |
ESR-SC4513-16 | 15–3/4” (400 mm) | 82 lbs. (37 kg) |
ESR-SC4513-18 | 17–23/32” (450 mm) | 79 lbs. (36 kg) |
ESR-SC4513-20 | 19–11/16” (500 mm) | 77 lbs. (35 kg) |
ESR-SC4513-22 | 21–21/32” (550 mm) | 75 lbs. (34 kg) |
ESR-SC4513-24 | 23–5/8” (600 mm) | 73 lbs. (33 kg) |
ESR-SC4513-26 | 25–19/32” (650 mm) | 70 lbs. (32 kg) |
ESR-SC4513-28 | 27–9/16” (700 mm) | 68 lbs. (31 kg) |
Here are some important specifications about ESR-SC4513 side mount soft close drawer slides:
These three-member, full extension, side mount, soft close drawer slides are straightforward to install. As with most drawer slides, getting your alignments right is the only real part of the task that requires finesse.
We’ve prepared a handy two-page installation guide to help you with the installation of ESR-SC4513 stainless steel soft-closing slides:
You can also contact us directly if you have questions or are encountering any difficulties.
When reconnecting the drawer member with the cabinet member in our ESR-SC4513 Series stainless steel soft-closing slides, follow these instructions:
If the ball bearing carriage on these side mount soft close drawer slides is left in a random position, centered along the track, or pushed all the way to the back of the track, and then the drawer member is forced into it, this can damage the first two ranks of ball bearings on the carriage.
We’ve gotten some feedback from customers whose work crews have had trouble with this step out in the field, sometimes resulting in damage. The proper carriage positioning on these ESR-SC4513 stainless steel soft-closing slides is clearly indicated in the installation manual, but can be easy to miss if you are trying to do a blind or fast installation—so we wanted to draw extra attention to it in this product spotlight.
See our quick, handy YouTube video for a visual demonstration of the proper carriage positioning:
If you’re interested in these side mount soft close drawer slides without the soft close function, then the ESR-DC4513 Series is exactly what you’re looking for. These stainless steel soft-closing slides:
ESR-DC4513 Series Stainless Steel Drawer Slides without Soft Close | ||
Model Number | Travel Length | Load Rating |
ESR-DC4513-8 | 7–7/8” (200 mm) | 119 lbs. (54 kg) |
ESR-DC4513-10 | 9–27/32” (250 mm) | 115 lbs. (52 kg) |
ESR-DC4513-12 | 11–13/16” (300 mm) | 111 lbs. (50 kg) |
ESR-DC4513-14 | 13–25/32” (350 mm) | 108 lbs. (49 kg) |
ESR-DC4513-16 | 15–3/4” (400 mm) | 104 lbs. (47 kg) |
ESR-DC4513-18 | 17–23/32” (450 mm) | 100 lbs. (46 kg) |
ESR-DC4513-20 | 19–11/16” (500 mm) | 97 lbs. (44 kg) |
ESR-DC4513-22 | 21–21/32” (550 mm) | 94 lbs. (43 kg) |
ESR-DC4513-24 | 23–5/8” (600 mm) | 92 lbs. (42 kg) |
ESR-DC4513-26 | 25–19/32” (650 mm) | 90 lbs. (41 kg) |
ESR-DC4513-28 | 27–9/16” (700 mm) | 87 lbs. (40 kg) |
That, in a nutshell, is our ESR-SC4513 Series of full extension, stainless steel soft-closing slides.
To see more about what Sugatsune America can do for your project:
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)