Sugatsune @ Automate 2025

Posted On Jan 3rd 2025

Sugatsune @ Automate 2025

Let's Automate.

As the largest robotics and automation event in the Americas, this is the place for anyone working with or curious about automation. Join us in discovering what’s next – for you and the world.

MLGX25 – Multi-Roller Linear Guide

ELEVATE YOUR PERFORMANCE with the MLGX Multi-Roller Linear Guide. Its unique “Dual-X design” features 45°angled roller bearings that create consistent contact with the rail, ensuring smooth and stable motion even when operating under a moment load. It can also be mounted in various orientations while maintaining its level of performance.

HG-CVT – Clean Room Torque Hinge

This HG-CVT is designed to hold doors securely at any angle, making it an ideal choice for various applications. It features plastic caps that prevent metal-to-metal friction and eliminate metal powder scattering, ensuring a clean and durable performance. Ideal for cleanroom environments, it can be used both horizontally and vertically, providing flexibility in installation.

HG-JV65 – Adjustable Soft Close Hinge With Self Close Function

An adjustable (speed) soft-close hinge with self-close function, available in back and white.

HG-TLAJ – Lift-Assist Torque Hinge

A new addition to our Motion Design Tec (MDT) family, the HG-TLAJ, Lift-assist torque hinge. It combines the convenience of making the lid lighter and the free stop feature of a torque hinge . It also features torque adjustability to make sure it is perfectly supports the lid.

LC-60 – Flush Slam Latch

This flush slam latch is ideal for securing maintenance doors on control panels across various industries.

Share This Post