Sugatsune DSR Series- Recessed or Concealed Door Straighteners to Prevent Future Warp
Posted On Apr 14th 2019
Posted On Apr 14th 2019
Posted On Apr 14th 2019
May 15th, 2019 – Carson, Calif. Say goodbye to the common problem of warped cabinet doors. Protect your doors from future warping under heat or humidity with Sugatsune’s new warped door straightener solutions, the DSR Series.
The DSR Series is ideal for use in virtually all instances of tall wooden cabinetry, including large kitchen cabinets, laundry room cabinets, display cases, armoires, bookcases, closets, and garage cabinets—essentially any application, residential or commercial, where door bowing is likely to occur (or has already occurred).
Our design is compatible with swinging doors, sliding doors, and laterally-opening doors.
The DSR Series is available in four models:
Each model has four different versions available to accommodate doors of different lengths (from 48” to 111”), except for the DSR701, which has two length options (and supports doors from 56” to 86”).
All four DSR Series warped door straightener solutions have a clean, modern, minimalistic profile, being either fully concealed or having a slim profile that lends itself well to virtually any decor or setting.
Each kit is available to install either recessed or concealed, as mentioned, and can be used in hollow wood panel applications. We recommend assembly under the cover of wood veneers for a truly out-of-the-way finished product. With the fully-concealed models, in particular, the end user never even needs to know that a given door contains straightening hardware.
Our DSR Series warped door straightener models all feature a strong steel core rod with lightweight aluminum casing. Our purpose is simple: We strive to deliver excellent quality and style to the end-user while providing you with product durability that adds value to a project.
Say goodbye to warped cabinet doors once and for all, with the DSR series by Sugatsune America.
For more information or to explore our line of 6,000 premium hardware innovations, visit our website at www.sugatsune.com, or contact our technical team for product advice and support.
With a heritage dating back to 1930 and established in 1982, Sugatsune America, Inc., is ISO 9001 certified and has a rich tradition of manufacturing and distributing Japanese quality hardware, designed around universal design. Sugatsune America stocks over 6,000 unique parts in the U.S. to provide the highest level of service. LAMP® is a registered trademark of Sugatsune Kogyo, Inc. For more information, visit www.sugatsune.com. Connect with Sugatsune America via Facebook (facebook.com/sugatsune), Instagram (instagram.com/sugatsuneamerica) and Twitter (twitter.com/sugatsune).
18101 Savarona Way
Carson, CA 90746
Tel: 310.329.6373, 800.562.5267 (USA only)
Email: sales@sugatsune.com
121 W. Wacker Drive #1007
Chicago, IL 60601
Tel: 312.461.1081
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)