Sugatsune @ NAFEM 2025

Posted On Jan 3rd 2025

Sugatsune @ NAFEM 2025

Miles of foodservice E&S. Top manufacturers. Breakthrough solutions. This is the NAFEM show.

MLGX25 – Multi-Roller Linear Guide

ELEVATE YOUR PERFORMANCE with the MLGX Multi-Roller Linear Guide. Its unique “Dual-X design” features 45°angled roller bearings that create consistent contact with the rail, ensuring smooth and stable motion even when operating under a moment load. It can also be mounted in various orientations while maintaining its level of performance.

HG-CVT – Clean Room Torque Hinge

This HG-CVT is designed to hold doors securely at any angle, making it an ideal choice for various applications. It features plastic caps that prevent metal-to-metal friction and eliminate metal powder scattering, ensuring a clean and durable performance. Ideal for cleanroom environments, it can be used both horizontally and vertically, providing flexibility in installation.

HG-JV65 – Adjustable Soft Close Hinge With Self Close Function

An adjustable (speed) soft-close hinge with self-close function, available in back and white.

HG-TLAJ – Lift-Assist Torque Hinge

A new addition to our Motion Design Tec (MDT) family, the HG-TLAJ, Lift-assist torque hinge. It combines the convenience of making the lid lighter and the free stop feature of a torque hinge . It also features torque adjustability to make sure it is perfectly supports the lid.

LC-60 – Flush Slam Latch

This flush slam latch is ideal for securing maintenance doors on control panels across various industries.

Share This Post