Product Description
- A modern, clean hook solution with Motion Design Technology.
- Hook is spring loaded to retract and soft close.
- Ideal for vibration or shock applications.
- Hook bracket (NF-45DB) for sheet metal sold separately.
Product Specifications
Material
Steel (SPCC)
Finish
Yellow Zinc
Weight of Item (g)
40
Length or Depth of Item when open (mm)
19
Length or Depth of Item when open (in)
0.75
Height of Item (mm)
64
Height of Item (in)
2.5625
Width of Item (mm)
19.8
Width of Item (in)
0.8125
Mount to Sheet Metal
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 × 25
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 2
Is Accessory
Y
Downloadable Files