Product Description
- Bracket for sheet metal applications of NF-R64, NF-60 and NF-60D
Product Specifications
Material
Steel
Finish
Zinc Chromate
Weight of Item (g)
25
Length or Depth of Item when closed (mm)
18.7
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
24.8
Width of Item (in)
1
Are Fasteners Included
Y
Are Fasteners Required
N
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
Y
Downloadable Files