TAB/G

BRACKET FOR TALLMAN HANGER - TAB/G

MSRP:
$87.80 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
Steel, Plastic
Finish
Gray
Weight of Item (g)
1500
Length or Depth of Item when closed (mm)
360
Length or Depth of Item when closed (in)
14.1875
Length or Depth of Item when open (mm)
282
Length or Depth of Item when open (in)
11.125
Height of Item (mm)
282
Height of Item (in)
11.125
Width of Item (mm)
120
Width of Item (in)
4.75
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Wood screw (6),Countersunk head screw (16)
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
Y
Downloadable Files

Related Products

BRACKET FOR TALLMAN HANGER - TAB/U

$87.80
TALLMAN HANGER - TAS-800L/G

$296.00
TALLMAN HANGER - TAT-800L/G

$285.00
TALLMAN HANGER - TAT-800R/G

$285.00
TALLMAN HANGER - TAW-1200/G

$521.00
TALLMAN HANGER - TAS-800R/G

$296.00
COVER FOR TALLMAN BRACKET - TAC/G

$16.00
TALLMAN HANGER - TAW-1200/U

$521.00
TALLMAN HANGER - TAS-800R/U

$296.00