MDHL-BFNL

BRACKET OFF-SET WITHOUT HOOK - MDHL-BFNL

MSRP:
$99.80 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Sliding door handle with latch function
  • Latch releases when the door is pulled
  • Flexible design options by selecting pipe & bracket parts separately
Product Specifications
Material
Zinc Alloy
Finish
Matte Chrome
Weight of Item (g)
1026
Length or Depth of Item when closed (mm)
140
Length or Depth of Item when closed (in)
5.5625
Height of Item (mm)
80.2
Height of Item (in)
3.1875
Width of Item (mm)
86
Width of Item (in)
3.4375
Bar Diameter (mm)
32
Bar Diameter (in)
1.25
Back-to-Back Option
Y
Bar Shape
Round
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M6 Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

BRACKET OFF-SET WITHOUT HOOK - MDHL-BFNR

$99.80
BRACKET OFF-SET WITH HOOK - MDHL-BFTL

$110.00
BRACKET OFF-SET WITH HOOK - MDHL-BFTR

$110.00
BRACKET STRAIGHT WITHOUT HOOK - MDHL-BSNL

$92.40
BRACKET STRAIGHT WITHOUT HOOK - MDHL-BSNR

$92.40
BRACKET STRAIGHT WITH HOOK - MDHL-BSTR

$102.90
BRACKET STRAIGHT WITH HOOK - MDHL-BSTL

$102.90
LARGE HANDLE WITH LATCH - MDHL-SPS240

$24.00