MDHL-BSNR

Bracket Straight Without Hook - MDHL-BSNR

MSRP:
$0.00 USD
(No reviews yet) Write a Review
MDHL-BSNR

Bracket Straight Without Hook - MDHL-BSNR

MSRP:
$0.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Sliding door handle with latch function
  • Latch releases when the door is pulled
  • Flexible design options by selecting pipe & bracket parts separately
  •  WARNING: This product can expose you to cadmium, hexavalent chromium, lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Zinc Alloy
Finish
Matte Chrome
Weight of Item (g)
935
Length or Depth of Item when closed (mm)
141
Length or Depth of Item when closed (in)
5.5625
Height of Item (mm)
85.5
Height of Item (in)
3.375
Width of Item (mm)
50
Width of Item (in)
2
Bar Diameter (mm)
32
Bar Diameter (in)
1.25
Back-to-Back Option
Y
Bar Shape
Round
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M6 Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

Bracket Straight Without Hook  - MDHL-BSNL

$0.00
Bracket Straight With Hook  - MDHL-BSTR

$0.00
Bracket Straight With Hook  - MDHL-BSTL

$0.00
Bracket Off-Set Without Hook  - MDHL-BFNR

$0.00
Bracket Off-Set Without Hook  - MDHL-BFNL

$0.00