Product Description
- Optional brackets for L-100S and L-140S stays
- Brackets for arm and body sold as set
- Insert the retainer and bracket firmly into the stay.
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
20
Length or Depth of Item when closed (mm)
26
Length or Depth of Item when closed (in)
1.0625
Height of Item (mm)
30
Height of Item (in)
1.1875
Width of Item (mm)
17.5
Width of Item (in)
0.75
For use with
L-100S and L-140S Stay
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files