Product Description
- Optional brackets for L-200P stay
- Insert the retainer and bracket firmly into the stay.
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
14
Length or Depth of Item when closed (mm)
26
Length or Depth of Item when closed (in)
1.0625
Height of Item (mm)
13.3
Height of Item (in)
0.5625
Width of Item (mm)
30
Width of Item (in)
1.1875
For use with
L-200P Stay
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files