Product Specifications
Material
Stainless Steel (SUS 430)
Finish
Black
Weight of Item (g)
86.1
Length or Depth of Item when closed (mm)
27
Length or Depth of Item when closed (in)
1.06
Height of Item (mm)
48
Height of Item (in)
1.89
Width of Item (mm)
54
Width of Item (in)
2.13
Are Fasteners Required
Y
Fasteners Type
M4 x 10 Hexagon Socket Head Cap Screw: 2 pcs and AS Nut AS-8M4: 2 pcs
Is RoHS Compliant
Is Accessory
Are Fasteners Included
Y