Product Description
Discover An Elegant Antique Brass Pull
Add a touch of Old World comfort and charm to your space with this simple antique brass pull (Item No. SNB-7/AB). From Sugatsune America’s popular Edge Pulls Collection, our antique brass edge pull is made of solid brass and features an attractive antique brass finish. With its extremely simple design and easy-to-grip pull tab, this brass edge pull is easy to install and effortless to use. It will give many years of faithful service.
Product Specifications
Material
Brass
Finish
Antique Brass
Weight of Item (g)
65
Length or Depth of Item when closed (mm)
38
Length or Depth of Item when closed (in)
1.5
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
70
Width of Item (in)
2.8125
CC Length (mm)
46
CC Length (in)
1.8125
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 x 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files