201L/CR

BRASS LIFT OFF HINGE - 201L/CR

MSRP:
$44.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • High quality solid brass lift-off hinge
Product Specifications
Material
Brass
Finish
Chrome
Weight of Item (g)
37
Length or Depth of Item when closed (mm)
8
Length or Depth of Item when closed (in)
0.375
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
40
Width of Item (in)
1.625
Load Capacity (kg/pr)
9
Load Capacity (lbs/pr)
20
Max. Door Height (mm)
600
Max. Door Height (in)
23.625
Max. Door Width (mm)
450
Max. Door Width (in)
17.6875
Knuckles
2
Holes
6
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 x 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

BRASS LIFT OFF HINGE - 201L/PB

$44.00
BRASS LIFT OFF HINGE - 201L/SN

$44.00
BRASS LIFT OFF HINGE - 205L/CR

$210.00
BRASS LIFT OFF HINGE - 201R/CR

$44.00
BRASS LIFT OFF HINGE - 205R/CR

$210.00
CHROME PLATED LIFT OFF HINGE - 204R/CR

$135.00
CHROME PLATED LIFT OFF HINGE - 203R/CR

$75.00
CHROME PLATED LIFT OFF HINGE - 203L/CR

$75.00
CHROME PLATED LIFT OFF HINGE - 204L/CR

$135.00