LSS-Z-N65

BUTT HINGE, 304 STAINLESS STEEL, WITH SCREW HOLES, REVERSE ASSEMBLY, 55LBS/PAIR - LSS-Z-N65

MSRP:
$16.80
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
125
Length or Depth of Item when closed (mm)
13
Length or Depth of Item when closed (in)
0.5625
Height of Item (mm)
65
Height of Item (in)
2.5625
Width of Item (mm)
56
Width of Item (in)
2.25
Load Capacity (kg/pr)
25
Load Capacity (lbs/pr)
55
Self-Closing
N
Detent
N
Ball Bearing
N
Knuckles
3
Holes
5
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4.5mm or #9 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

BUTT HINGE, 304 STAINLESS STEEL, NO SCREW HOLES, REVERSE ASSEMBLY, 55LBS/PAIR - LSS-Z-A65

$16.80
BUTT HINGE, 304 STAINLESS STEEL, WITH SCREW HOLES, STANDARD ASSEMBLY, 55LBS/PAIR - LSS-H-N65

$16.80
BUTT HINGE, 304 STAINLESS STEEL, NO SCREW HOLES, STANDARD ASSEMBLY, 55LBS/PAIR - LSS-H-A65

$16.80
BUTT HINGE, 304 STAINLESS STEEL - SYR140

$19.40
WELD ON BUTT HINGE, 304 STAINLESS STEEL - FHS-50

$22.00