Product Description
- Rim on edges prevents pin removal
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
63
Length or Depth of Item when closed (mm)
8
Length or Depth of Item when closed (in)
0.375
Height of Item (mm)
65
Height of Item (in)
2.5625
Width of Item (mm)
50
Width of Item (in)
2
Load Capacity (kg/pr)
16
Load Capacity (lbs/pr)
35.27
Mounting Type
Screws
Knuckles
4
Holes
6
Weld on
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or #11 Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files