D-S-51A

BUTT HINGE (W/BUSHING) - D-S-51A

MSRP:
$6.10 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Stainless steel hinge with polyacetal bushing
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
27.4
Length or Depth of Item when closed (mm)
6.2
Length or Depth of Item when closed (in)
0.25
Height of Item (mm)
51
Height of Item (in)
2.0625
Width of Item (mm)
39
Width of Item (in)
1.5625
Load Capacity (kg/pr)
8
Load Capacity (lbs/pr)
17.64
Knuckles
3
Holes
4
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

BUTT HINGE (WITH BUSHINGS) - HG-CV100

$36.30
BUTT HINGE ( WITH BUSHING) - HG-CV65

$30.00
Image coming soon

$0.00