D-S-76A

BUTT HINGE (W/BUSHING) - D-S-76A

MSRP:
$11.60 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Stainless steel hinge with polyacetal bushing
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
59.5
Length or Depth of Item when closed (mm)
7.4
Length or Depth of Item when closed (in)
0.3125
Height of Item (mm)
76
Height of Item (in)
3
Width of Item (mm)
50
Width of Item (in)
2
Load Capacity (kg/pr)
14
Load Capacity (lbs/pr)
30.86
Knuckles
5
Holes
6
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm or #10 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

BUTT HINGE (WITH BUSHINGS) - HG-CV100

$36.30
BUTT HINGE ( WITH BUSHING) - HG-CV65

$30.00
Image coming soon

$0.00