Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
44
Length or Depth of Item when closed (mm)
8.5
Length or Depth of Item when closed (in)
0.375
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
40
Width of Item (in)
1.625
Load Capacity (kg/pr)
16
Load Capacity (lbs/pr)
35.27
Mounting Type
Screws
Knuckles
4
Holes
6
Spring Force/Torque (kg-cm)
3.34
Spring Force/Torque (lbs-in)
2.899
Weld on
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #6 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files